Actuators for High-Coded Guard Lock Safety Door Switch D41L (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D41L-A1

Part Number
D41L-A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.70 €

1 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 0 to 60 Operating speed(m/s) 0.5 Degree of protection IP66 / IP67 / IP69
Type of Product Actuator Model Standard actuator Specification 3 different directions of actuation

This page is Actuators for High-Coded Guard Lock Safety Door Switch D41L, part number D41L-A1.
You can find the detail information about specifications and dimensions on part number D41L-A1.

Tech Support