IoT Pressure Sensors [E8PC] (Part Numbers)

IoT Pressure Sensors [E8PC]
Detect Signs of Abnormalities in Cooling Water and Hydraulic Oil by Simultaneous Measurement of “Pressure + Temperature”
• Multi-sensing of “Pressure + temperature” for preventing a sudden stops or manufacturing defects.
• Various lineup of replacement adapters to enable easy replacement of your current pressure gauges and flow meters.
• Analog current output function in addition to the IO-Link communications function that can perform self-diagnosis of abnormalities in the sensor itself.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E8PC-010T-E
E8PC-100T-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Pressure (Max.) Rated Pressure (Min.)

1,159.67 €

1 3 Days 1MPa-0.1MPa

1,159.67 €

1 3 Days 7MPa+0kPa

Loading...

  1. 1

Basic information

Type Pressure Sensor Pressure Type Gauge Pressure Operating Temperature Range(℃) -20::70
Operating Humidity Range(%) 35::85 Power Supply Type DC Power Supply Voltage(V) 10-30
Acquired Standards CE Indication Digital Measured value memory true
Interface true Volume flow measurement true Measurement of sonic false
Measurement radioactive radiation false Measurement air speed false Measurement RF signal false
Measurement electromagnetic fields false Measurement electrical field false Measurement of lightning impulse currents false

Tech Support