Compression Fittings Type 200, Straight Female Adaptor (Part Numbers - CAD Download)

Compression Fittings Type 200, Straight Female Adaptor
- Brass fittings
- High resilience due to cutting ring and nut
- Cutting rings in line with DIN 3861
- Swivel nuts in line with DIN 3870
- Nickel-plating for corrosion protection
- For pipe diameters from 4 mm to 18 mm
- Connection sizes from 1/8" to 1/2"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95000
95001
95002
95003
95004
95005
95006
95007
95008
95009
95010
95011
95012
95013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension L

1.15 €

10 4 Days 4G1/8824.5

1.18 €

10 4 Days 6G1/88.525.5

1.33 €

10 4 Days 6G1/41130

1.22 €

10 4 Days 8G1/8826.5

1.38 €

10 4 Days 8G1/41131

1.65 €

10 4 Days 8G3/811.531

2.17 €

10 4 Days 10G1/41135.5

2.38 €

10 4 Days 10G3/811.536.5

2.62 €

10 4 Days 12G3/811.535

2.93 €

10 4 Days 12G1/21537

3.75 €

10 4 Days 14G1/21540

3.75 €

10 4 Days 15G1/21540

4.18 €

10 4 Days 16G1/21540.5

4.75 €

10 4 Days 18G1/21540

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support