Compression Fittings Type 200, Reinforcing Sleeve (Part Numbers - CAD Download)

Compression Fittings Type 200, Reinforcing Sleeve
- Brass fittings
- High resilience due to cutting ring and nut
- Cutting rings in line with DIN 3861
- Swivel nuts in line with DIN 3870
- Nickel-plating for corrosion protection
- For pipe diameters from 4 mm to 18 mm
- Connection sizes from 1/8" to 1/2"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
97501
97502
97503
97504
97505
97506
97507
97508
97509
97510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD

10.00 €

10 4 Days 4

21.67 €

10 4 Days 6

23.33 €

10 4 Days 8

26.67 €

10 4 Days 10

28.33 €

10 4 Days 12

8.33 €

10 4 Days 2

30.00 €

10 4 Days 14

26.67 €

10 4 Days 9

0.43 €

10 4 Days 18

28.33 €

10 4 Days 11

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support