IPSO - Push-In Fittings MR, Elbow Connector, 04 Type (Part Numbers - CAD Download)

IPSO - Push-In Fittings MR, Elbow Connector, 04 Type
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200400
B200401
B200402
B200403
B200404
B200405
B200406
B200407
B200408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L

3.28 €

10 4 Days 3612

1.48 €

10 4 Days 4917.5

1.83 €

10 4 Days 59.519

1.73 €

10 4 Days 61120

1.90 €

10 4 Days 81323

2.43 €

10 4 Days 101525

3.60 €

10 4 Days 121727.5

4.93 €

10 4 Days 142031

14.03 €

10 4 Days 162333

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support