IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor Con. (Part Numbers - CAD Download)

IPSO - Push-In Fittings MR, Rotary Elbow Male Adaptor Con.
- Push-in system with elastic clamp made of stainless steel
- Thrustring made of brass, nickel-plated, for many applications
- Tube assembly with one movement
- For tubes in various materials
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel - for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B202251
B202252
B202253
B202254
B202255
B202256
B202257
B202258
B202259
B202260
B202261
B202262
B202263
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H Dimension SW

1.53 €

10 4 Days 713

1.80 €

10 4 Days 1114

1.52 €

10 4 Days 713

1.62 €

10 4 Days 1114

1.63 €

10 4 Days 713

1.78 €

10 4 Days 1114

2.32 €

10 4 Days 1118

2.20 €

10 4 Days 1116

2.75 €

10 4 Days 1118

3.38 €

10 4 Days 1120

4.15 €

10 4 Days 1422

4.95 €

10 4 Days 1122

5.13 €

10 4 Days 1422

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support