IPSO - Push-In Fittings, Bulkhead Union (Part Numbers - CAD Download)

IPSO - Push-In Fittings, Bulkhead Union
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
201101
201102
201103
201104
201105
201106
201107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L Dimension SW

2.23 €

10 4 Days 493213

2.30 €

10 4 Days 59.53314

2.23 €

10 4 Days 61133.517

2.33 €

10 4 Days 8133718

3.40 €

10 4 Days 101539.520

3.85 €

10 4 Days 12174224

4.93 €

10 4 Days 142046.525

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support