IPSO - Push-In Fittings, Complete Single Banjo, Treble (Rotating Under Pressure) 360° (Part Numbers - CAD Download)

IPSO - Push-In Fittings, Complete Single Banjo, Treble (Rotating Under Pressure) 360°
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
201432
201434
201435
201436
201437
201438
201439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension SW

6.78 €

10 4 Days 4G1/8614

9.10 €

10 4 Days 12G1/4817

6.48 €

10 4 Days 6G1/8614

6.88 €

10 4 Days 6G1/4817

6.70 €

10 4 Days 8G1/8614

7.10 €

10 4 Days 8G1/4817

8.52 €

10 4 Days 10G1/4817

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support