IPSO - Push-In Fittings, Straight Male Adaptor (Con.) (Part Numbers - CAD Download)

IPSO - Push-In Fittings, Straight Male Adaptor (Con.)
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200141
200142
200143
200144
200152
200153
200154
200155
200156
200157
200158
200159
200160
200161
200162
200163
200164
200165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØC Dimension H Dimension L Dimension ISW

0.97 €

10 4 Days 42.6824.52.5

0.97 €

10 4 Days 43823.5-

1.03 €

10 4 Days 42.6822.52.5

0.95 €

10 4 Days 62.6623.5-

0.82 €

10 4 Days 42.6822.52.5

1.03 €

10 4 Days 42.61122.52.5

0.97 €

10 4 Days 64.2724.54

1.03 €

10 4 Days 64.21124.54

1.03 €

10 4 Days 85.2727.55

1.03 €

10 4 Days 85.21127.55

1.53 €

10 4 Days 85.211.5285

1.53 €

10 4 Days 107.31132.57

1.60 €

10 4 Days 108.311.532.58

1.73 €

10 4 Days 127.31132.58

1.87 €

10 4 Days 128.311.530.58

2.48 €

10 4 Days 1210.3143310

2.30 €

10 4 Days 148.212348

2.57 €

10 4 Days 1410.3143310

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support