Push-On Fittings Type 300 And 400, Push-In Connector (Part Numbers - CAD Download)

Push-On Fittings Type 300 And 400, Push-In Connector
- Brass fittings
- Nickel-plated for corrosion protection
- For various applications
- Rotating fittings, tilting fittings
- O-ring seal in parts
- For tube diameters from 4 mm to 12 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
150401
150402
150403
150404
150405
150406
150407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L

0.85 €

1 4 Days 20

0.85 €

1 4 Days 20

0.85 €

1 4 Days 20

0.97 €

1 4 Days 21

1.00 €

1 4 Days 22

0.97 €

1 4 Days 22

0.97 €

1 4 Days 22

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 (PVC-Sealing) / +80 (NBR-Sealing) Operating Pressure Up to 20bar Materials Body and swivel nut, brass, nickel-plated / NBR O-rings / PVC seals
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. Thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits Specifications Suitable for various plastic tubes

Tech Support