STX Series Stainless Steel Push-In Fittings - Swivel T-Adaptor, Parallel Type (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
202000-ES
202001-ES
202003-ES
202004-ES
202005-ES
202006-ES
202008-ES
202009-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H

24.67 €

1 4 Days 4M594

25.10 €

1 4 Days 4G1/895.5

28.22 €

1 4 Days 6G1/8115.5

28.82 €

1 4 Days 6G1/4116.5

32.70 €

1 4 Days 8G1/8135.5

34.90 €

1 4 Days 8G1/4136.5

48.63 €

1 4 Days 10G1/4156.5

52.02 €

1 4 Days 10G3/8159

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support