Standard Fittings Type 100, Extension Con (Part Numbers - CAD Download)

Standard Fittings Type 100, Extension Con
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20402
20403
20404
20405
20406
20407
20408
20409
20410
20411
20412
20413
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

0.48 €

10 4 Days G1/881814

0.63 €

10 4 Days G1/4821.517

1.15 €

10 4 Days G3/8822.522

0.72 €

10 4 Days G1/41124.517

1.12 €

10 4 Days G3/81125.522

1.75 €

10 4 Days G1/2112924

1.22 €

10 4 Days G3/811.52622

1.75 €

10 4 Days G1/211.52924

1.95 €

10 4 Days G1/2143226

2.97 €

10 4 Days G3/4143532

4.07 €

10 4 Days G3/4133032

4.22 €

10 4 Days G11437.538

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support