Standard Fittings Type 100, Reducer Cylindrical (Part Numbers - CAD Download)

Standard Fittings Type 100, Reducer Cylindrical
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20902
20903
20904
20905
20906
20907
20908
20909
20910
20911
20912
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H Dimension L Dimension SW

0.45 €

10 4 Days 610.514

0.53 €

10 4 Days 91317

0.68 €

10 4 Days 91419

0.65 €

10 4 Days 91419

1.17 €

10 4 Days 1015.524

1.03 €

10 4 Days 1015.524

0.98 €

10 4 Days 1015.524

2.20 €

10 4 Days 1117.530

2.10 €

10 4 Days 1117.530

2.78 €

10 4 Days 11.518.536

3.02 €

10 4 Days 11.518.536

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support