Angular Contact Ball Bearing Unit DKLFA..-2RS, Double Direction, for Screw Mounting, Lip Seals on Both Sides, with Flattened Flange (Part Numbers)

Angular Contact Ball Bearing Unit DKLFA..-2RS, Double Direction, for Screw Mounting, Lip Seals on Both Sides, with Flattened Flange
Angular contact ball bearing units DKLFA..-2RS, double direction, for screw mounting, lip seals on both sides, with flattened flange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DKLFA1575-2RS
DKLFA2080-2RS
DKLFA2590-2RS
DKLFA30100-2RS
DKLFA30110-2RS
DKLFA40115-2RS
DKLFA40140-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Thermally permissible speed [n ϑ]
(1/min)
Weight
(kg)

484.28 €

1000 4 Days 4532151790028000570026000.53

488.80 €

1000 4 Days 5235202600047000500022000.683

596.51 €

1000 4 Days 5738252750055000440020000.907

602.95 €

1000 4 Days 6238302900064000400018001.03

795.11 €

1000 4 Days 75563059000108000350016002.087

803.49 €

1000 4 Days 72424043000101000320015001.483

1,204.60 €

1000 4 Days 90604072000149000290012003.48

Loading...

  1. 1

Tech Support