Radial Insert Ball Bearing G1..-KRR-B-AS2/V, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, Inch Size Bore (Part Numbers)

Radial Insert Ball Bearing G1..-KRR-B-AS2/V, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, Inch Size Bore
  • Volume Discount
Radial insert ball bearing G1..-KRR-B-AS2/V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G1108-KRR-B-AS2/V
G1110-KRR-B-AS2/V
G1112-KRR-B-AS2/V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Radial load rating
(N)
Internal diameter (d)
(inch)
Outside diameter [D SP]
(mm)
Weight
(kg)

38.03 €

1000 4 Days 38.1198001.5800.735

48.35 €

12 Available 4 Days 41.275204001.625850.881

49.22 €

14 Available 4 Days 44.45204001.75850.785

Loading...

  1. 1

Basic information

Width B (or T)(mm) 42.9 Dynamic load rating (radial)(N) 32500 Locking Collar Total Width [B 1](mm) 56.5

Tech Support