Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKX35-Z-P5-XL
Outer Diameter D(φ) | 47 | Dynamic load rating (radial)(N) | 27500 | Radial load rating(N) | 41500 |
---|---|---|---|---|---|
Limiting speed [n G](1/min) | 4600 | Basic Dynamic Load Rating, Axial [C a](N) | 21200 | Basic Static Load Rating, Axial [C 0a](N) | 47000 |
Bore Diameter [F w](mm) | 35 | Height [C](mm) | 30 | Weight(g) | 166.18 |
This page is Needle Roller/Axial Ball Bearing NKX..-Z, Axial Component, Single Direction, to DIN 5429, with End Cap, for Grease Lubrication, part number NKX35-Z-P5-XL.
You can find the detail information about specifications and dimensions on part number NKX35-Z-P5-XL.