Radial Insert Ball Bearing GE..-KRR-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High Temperature (Part Numbers)

Radial Insert Ball Bearing GE..-KRR-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High Temperature
Radial insert ball bearing GE..-KRR-B-FA164

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE45-KRR-B-FA164

Part Number
GE45-KRR-B-FA164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

248.78 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 42.9 Bore diameter [d](mm) 45 Dynamic load rating (radial)(N) 32500
Radial load rating(N) 20400 Outside diameter [D SP](mm) 85 Locking Collar Total Width [B 1](mm) 56.5
Weight(kg) 0.84

This page is Radial Insert Ball Bearing GE..-KRR-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High Temperature, part number GE45-KRR-B-FA164.
You can find the detail information about specifications and dimensions on part number GE45-KRR-B-FA164.

Tech Support