Radial Insert Ball Bearing GE..-XL-KRR-B-OSE, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides (Part Numbers)

Radial Insert Ball Bearing GE..-XL-KRR-B-OSE, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides
Radial insert ball bearing GE..-XL-KRR-B-OSE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40-XL-KRR-B-OSE

Part Number
GE40-XL-KRR-B-OSE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.45 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 42.9 Bore diameter [d](mm) 40 Dynamic load rating (radial)(N) 32500
Radial load rating(N) 19800 Outside diameter [D SP](mm) 80 Weight(kg) 0.57

This page is Radial Insert Ball Bearing GE..-XL-KRR-B-OSE, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, part number GE40-XL-KRR-B-OSE.
You can find the detail information about specifications and dimensions on part number GE40-XL-KRR-B-OSE.

Tech Support