Radial Insert Ball Bearing RAE..-NPP-B-L285/70-OSE (Part Numbers)

Radial Insert Ball Bearing RAE..-NPP-B-L285/70-OSE
Radial insert ball bearing RAE..-NPP-B-L285/70-OSE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAE30-NPP-B-L285/70-OSE

Part Number
RAE30-NPP-B-L285/70-OSE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.20 €

1000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 23.8 Bore diameter [d](mm) 30 Dynamic load rating (radial)(N) 19500
Radial load rating(N) 11300 Outside diameter [D SP](mm) 62 Weight(kg) 0.23

This page is Radial Insert Ball Bearing RAE..-NPP-B-L285/70-OSE, part number RAE30-NPP-B-L285/70-OSE.
You can find the detail information about specifications and dimensions on part number RAE30-NPP-B-L285/70-OSE.

Tech Support