Self-aligning Deep Groove Ball Bearings, SK Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK102-207-KRR-B-AH10

Part Number
SK102-207-KRR-B-AH10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.98 €

18000 4 Days

Loading...

  1. 1

Basic information

Width B (or T)(mm) 37.7 Dynamic load rating (radial)(N) 25500 Radial load rating(N) 15300
Outside diameter [D SP](mm) 72 Weight(g) 469.29

This page is Self-aligning Deep Groove Ball Bearings, SK Series, part number SK102-207-KRR-B-AH10.
You can find the detail information about specifications and dimensions on part number SK102-207-KRR-B-AH10.

Tech Support