Hydraulic Rod End, with Thread Clamping Device, Right Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (GIHNRK70-LO-B)

Hydraulic Rod End, with Thread Clamping Device, Right Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design GIHNRK70-LO-B

Product Details:

Manufacturer part number: GIHNRK70-LO-B

Brand: INA

Price: 495.77

Delivery time: 4 Days


Technical Data:

Main dimension: 70 x 155 x 245 mm

Weight: 9.75 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIHNRK70-LO-B

Part Number
GIHNRK70-LO-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)
-

495.77 €

1000 4 Days 70 x 155 x 2459.75

Loading...

  1. 1

This page is Hydraulic Rod End, with Thread Clamping Device, Right Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GIHNRK70-LO-B.
You can find the detail information about specifications and dimensions on part number GIHNRK70-LO-B.

Variation of this product

Part Number
GIHNRK160-LO-A
GIHNRK90-LO-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

7,098.43 €

1000 4 Days 160 x 326 x 48879.7

946.42 €

1000 4 Days 90 x 185 x 29617

Tech Support