Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design (GIKL16-PW)

Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design GIKL16-PW

Product Details:

Manufacturer part number: GIKL16-PW

Brand: INA

Price: 46.63

Delivery time: 4 Days


Technical Data:

Bore diameter: 16 mm

Dynamic load rating (radial): 39000 N

Outside Diameter Bearing [D]: 32 mm

Width Inner Ring [B]: 21 mm

Basic static load rating, radial [C 0r]: 45200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKL16-PW

Part Number
GIKL16-PW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

46.63 €

1000 4 Days 16390003221452000.24

Loading...

  1. 1

This page is Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, part number GIKL16-PW.
You can find the detail information about specifications and dimensions on part number GIKL16-PW.

Variation of this product

Part Number
GIKL10-PW-A
GIKL12-PW-A
GIKL14-PW-A
GIKL20-PW
GIKL25-PW
GIKL30-PW
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

23.85 €

1000 4 Days 10181002214185000.079

27.38 €

1000 4 Days 12240002616208000.11

34.57 €

1000 4 Days 14310002819320000.18

60.42 €

1000 4 Days 20566004025456000.414

94.17 €

1000 4 Days 25848004731729000.73

120.26 €

1000 4 Days 301140005537959001.17

Tech Support