Axial Spherical Plain Bearing, Maintenance-Free, Open Design (GE12-AW-A)

Axial Spherical Plain Bearing, Maintenance-Free, Open Design GE12-AW-A

Product Details:

Manufacturer part number: GE12-AW-A

Brand: INA

Price: 50.66

Delivery time: 4 Days


Technical Data:

Bore diameter: 12 mm

Outside Diameter Bearing [D]: 35 mm

Width Inner Ring [B]: 9.3 mm

Height [T]: 13 mm

Basic Dynamic Load Rating, Axial [C a]: 97300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE12-AW-A

Part Number
GE12-AW-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

50.66 €

1000 4 Days 12359.313973001620000.072

Loading...

  1. 1

This page is Axial Spherical Plain Bearing, Maintenance-Free, Open Design, part number GE12-AW-A.
You can find the detail information about specifications and dimensions on part number GE12-AW-A.

Variation of this product

Part Number
GE10-AW-A
GE15-AW-A
GE160-AW-B
GE180-AW-B
GE200-AW-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

32.35 €

1000 4 Days 10307.99.5732001220000.038

59.06 €

1000 4 Days 154210.7151570002610000.116

2,704.60 €

1000 4 Days 16029065775680000946000023.64

3,576.00 €

1000 4 Days 180320708663800001060000031.25

5,165.52 €

1000 4 Days 200340748770700001180000033.9

Tech Support