Spherical Plain Bearing GE..-AW-A-XL (GE220-AW-B-XL)

Spherical Plain Bearing GE..-AW-A-XL GE220-AW-B-XL

Product Details:

Manufacturer part number: GE220-AW-B-XL

Brand: INA

Price: 6,889.95

Delivery time: 4 Days


Technical Data:

Bore diameter: 220 mm

Outside Diameter Bearing [D]: 370 mm

Width Inner Ring [B]: 82 mm

Height [T]: 97 mm

Basic Dynamic Load Rating, Axial [C a]: 8530000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE220-AW-B-XL

Part Number
GE220-AW-B-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

6,889.95 €

1000 4 Days 220370829785300001420000045.22

Loading...

  1. 1

This page is Spherical Plain Bearing GE..-AW-A-XL, part number GE220-AW-B-XL.
You can find the detail information about specifications and dimensions on part number GE220-AW-B-XL.

Variation of this product

Part Number
GE240-AW-B-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Height [T]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Weight
(kg)

9,918.48 €

1000 4 Days 24040087103103000001720000057.6

Tech Support