Angular Contact Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (GE40-SX)

Angular Contact Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design GE40-SX

Product Details:

Manufacturer part number: GE40-SX

Brand: INA

Price: 89.40

Delivery time: 4 Days


Technical Data:

Dynamic load rating (radial): 90800 N

Inside diameter: 40 mm

Outside Diameter Bearing [D]: 68 mm

Basic static load rating, radial [C 0r]: 454000 N

Height [T]: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40-SX

Part Number
GE40-SX
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dynamic load rating (radial)
(N)
Inside diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Basic static load rating, radial [C 0r]
(N)
Height [T]
(mm)
Weight
(kg)

89.40 €

1000 4 Days 908004068454000190.331

Loading...

  1. 1

This page is Angular Contact Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GE40-SX.
You can find the detail information about specifications and dimensions on part number GE40-SX.

Variation of this product

Part Number
GE120-SX
GE30-SX
GE35-SX
GE45-SX
GE50-SX
GE55-SX
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dynamic load rating (radial)
(N)
Inside diameter
(mm)
Outside Diameter Bearing [D]
(mm)
Basic static load rating, radial [C 0r]
(N)
Height [T]
(mm)
Weight
(kg)

429.37 €

1000 4 Days 4990001201802490000384.05

50.66 €

1000 4 Days 646003055323000170.21

51.88 €

1000 4 Days 786003562393000180.272

97.60 €

1000 4 Days 1060004575532000200.414

133.49 €

1000 4 Days 1180005080592000200.449

164.86 €

1000 4 Days 1490005590746000230.668

Tech Support