Corrosion-Resistant Rod End, with External Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design

Corrosion-Resistant Rod End, with External Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design
Corrosion-resistant rod end, with external thread, maintenance-free, sliding layer: PTFE film, DIN ISO 12240-4, dimension series K, type F, open design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAKSL5-PS
GAKSL6-PS
GAKSL8-PS
GAKSL10-PS
GAKSL12-PS
GAKSL16-PS
GAKSL20-PS
GAKSL25-PS
GAKSL30-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

38.38 €

1000 4 Days 5600013818001942.50.016

38.55 €

1000 4 Days 6765016925002146.50.02

38.71 €

1000 4 Days 812900191246002554.50.039

42.88 €

1000 4 Days 1018000221473002962.50.065

52.35 €

1000 4 Days 1224000261691003370.50.097

67.43 €

1000 4 Days 16390003221190004387.50.205

100.49 €

1000 4 Days 2057000402522800511040.355

224.17 €

1000 4 Days 2585000473136200611250.612

259.35 €

1000 4 Days 30114000553747500711461.06

Loading...

  1. 1

Tech Support