Corrosion-Resistant Rod End, with External Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design (GAKSR10-PS)

Corrosion-Resistant Rod End, with External Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design GAKSR10-PS
  • Volume Discount

Product Details:

Manufacturer part number: GAKSR10-PS

Brand: INA

Price: 42.88

Delivery time: 4 Days


Technical Data:

Bore diameter: 10 mm

Dynamic load rating (radial): 18000 N

Outside Diameter Bearing [D]: 22 mm

Width Inner Ring [B]: 14 mm

Basic static load rating, radial [C 0r]: 7300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAKSR10-PS

Part Number
GAKSR10-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

42.88 €

1000 4 Days 1018000221473002962.50.065

Loading...

  1. 1

This page is Corrosion-Resistant Rod End, with External Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, part number GAKSR10-PS.
You can find the detail information about specifications and dimensions on part number GAKSR10-PS.

Variation of this product

Part Number
GAKSR12-PS
GAKSR14-PS
GAKSR16-PS
GAKSR18-PS
GAKSR20-PS
GAKSR22-PS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

52.35 €

1000 4 Days 1224000261691003370.50.097

62.37 €

1000 4 Days 14310002819137003778.50.130

67.43 €

1000 4 Days 16390003221190004387.50.205

161.82 €

1000 4 Days 18475003523230004795.50.28

100.49 €

1000 4 Days 2057000402522800511040.35

183.12 €

1000 4 Days 2268000422830400551120.440

Tech Support