Corrosion-Resistant Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design (GIKSL5-PS)

Corrosion-Resistant Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design GIKSL5-PS
  • Volume Discount

Product Details:

Manufacturer part number: GIKSL5-PS

Brand: INA

Price: 45.52

Delivery time: 4 Days


Technical Data:

Bore diameter: 5 mm

Dynamic load rating (radial): 6000 N

Outside Diameter Bearing [D]: 13 mm

Width Inner Ring [B]: 8 mm

Basic static load rating, radial [C 0r]: 3800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKSL5-PS

Part Number
GIKSL5-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

45.52 €

1000 4 Days 5600013838000.02

Loading...

  1. 1

This page is Corrosion-Resistant Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, part number GIKSL5-PS.
You can find the detail information about specifications and dimensions on part number GIKSL5-PS.

Variation of this product

Part Number
GIKSL14-PS
GIKSL16-PS
GIKSL18-PS
GIKSL20-PS
GIKSL6-PS
GIKSL8-PS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

57.31 €

1000 4 Days 14310002819137000.162

78.65 €

1000 4 Days 16390003221190000.21

301.42 €

1 Available 4 Days 18475003523230000.3

96.23 €

1000 4 Days 20570004025228000.41

31.55 €

1000 4 Days 6765016934000.026

34.60 €

1000 4 Days 812900191257000.048

Tech Support