High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Sealed Design (GE17-FO-2RS)

High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Sealed Design GE17-FO-2RS
  • Volume Discount

Product Details:

Manufacturer part number: GE17-FO-2RS

Brand: INA

Price: 32.45

Delivery time: 4 Days


Technical Data:

Bore diameter: 17 mm

Dynamic load rating (radial): 30500 N

Outside Diameter Bearing [D]: 35 mm

Width Inner Ring [B]: 20 mm

Basic static load rating, radial [C 0r]: 117000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE17-FO-2RS

Part Number
GE17-FO-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

32.45 €

1000 4 Days 173050035201170000.077

Loading...

  1. 1

This page is High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Sealed Design, part number GE17-FO-2RS.
You can find the detail information about specifications and dimensions on part number GE17-FO-2RS.

Variation of this product

Part Number
GE140-FO-2RS-A
GE15-FO-2RS
GE160-FO-2RS-A
GE180-FO-2RS-A
GE20-FO-2RS-HLN
GE200-FO-2RS-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

1,052.71 €

1000 4 Days 1401730000230130666000018.7

31.34 €

1000 4 Days 15215003016825000.045

1,761.35 €

1000 4 Days 1601940000260135746000024.5

2,409.29 €

1000 4 Days 18026800002901551030000035.3
-

23.88 €

1 Available 4 Days 205490042252110000.150

5,201.62 €

1 Available 4 Days 20029300003201651130000044.5

Tech Support