High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series W, Open Design (GE70-LO)

High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series W, Open Design GE70-LO

Product Details:

Manufacturer part number: GE70-LO

Brand: INA

Price: 188.23

Delivery time: 4 Days


Technical Data:

Bore diameter: 70 mm

Dynamic load rating (radial): 407000 N

Outside Diameter Bearing [D]: 105 mm

Width Inner Ring [B]: 70 mm

Basic static load rating, radial [C 0r]: 1560000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE70-LO

Part Number
GE70-LO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

188.23 €

1000 4 Days 704070001057015600001.71

Loading...

  1. 1

This page is High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series W, Open Design, part number GE70-LO.
You can find the detail information about specifications and dimensions on part number GE70-LO.

Variation of this product

Part Number
GE160-LO
GE200-LO
GE90-LO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

1,302.86 €

1000 4 Days 1601730000230160666000016.2

3,340.20 €

1000 4 Days 20026800002902001030000031.9

354.32 €

1000 4 Days 906190001309023800002.906

Tech Support