Hydraulic Rod End, with Rectangular Welding Face, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design

Hydraulic Rod End, with Rectangular Welding Face, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design
Hydraulic rod end, with rectangular welding face, requiring maintenance, sliding contact surface: steel/steel, open design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GF100-DO-A

Part Number
GF100-DO-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

745.83 €

1000 4 Days

Loading...

  1. 1

Basic information

Bore diameter(mm) 100 Dynamic load rating (radial)(N) 608000 Outside Diameter Bearing [D](mm) 150
Width Inner Ring [B](mm) 70 Basic static load rating, radial [C 0r](N) 1520000 Weight(kg) 31.5

This page is Hydraulic Rod End, with Rectangular Welding Face, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GF100-DO-A.
You can find the detail information about specifications and dimensions on part number GF100-DO-A.

Tech Support