Radial Spherical Plain Bearing, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design (GE100-FW-2RS-B)

Radial Spherical Plain Bearing, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design GE100-FW-2RS-B

Product Details:

Manufacturer part number: GE100-FW-2RS-B

Brand: INA

Price: 552.40

Delivery time: 4 Days


Technical Data:

Bore diameter: 100 mm

Dynamic load rating (radial): 1850000 N

Outside Diameter Bearing [D]: 160 mm

Width Inner Ring [B]: 85 mm

Basic static load rating, radial [C 0r]: 3080000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE100-FW-2RS-B

Part Number
GE100-FW-2RS-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Width Outer ring [C]
(mm)
Weight
(kg)

552.40 €

1000 4 Days 1001850000160853080000555.86

Loading...

  1. 1

This page is Radial Spherical Plain Bearing, Maintenance-Free, ELGOGLIDE Sliding Layer, Sealed Design, part number GE100-FW-2RS-B.
You can find the detail information about specifications and dimensions on part number GE100-FW-2RS-B.

Variation of this product

Part Number
GE110-FW-2RS-B
GE120-FW-2RS-C
GE140-FW-2RS-B
GE160-FW-2RS-B
GE180-FW-2RS-B
GE200-FW-2RS-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Width Outer ring [C]
(mm)
Weight
(kg)

622.11 €

1000 4 Days 11026900001801004480000709.54

1,002.26 €

1000 4 Days 120302000021011550400007015.1

1,238.89 €

1000 4 Days 140384000023013064000008018.65

2,175.54 €

1000 4 Days 160432000026013572000008024.4

2,867.77 €

1000 4 Days 18060000002901551000000010035.6

3,081.02 €

1000 4 Days 20066000003201651100000010044.8

Tech Support