Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Dimension Series K, Open Design (GE8-PB)

Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Dimension Series K, Open Design GE8-PB

Product Details:

Manufacturer part number: GE8-PB

Brand: INA

Price: 11.06

Delivery time: 4 Days


Technical Data:

Bore diameter: 8 mm

Dynamic load rating (radial): 7140 N

Outside Diameter Bearing [D]: 19 mm

Width Inner Ring [B]: 12 mm

Basic static load rating, radial [C 0r]: 17900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE8-PB

Part Number
GE8-PB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

11.06 €

1000 4 Days 871401912179000.018

Loading...

  1. 1

This page is Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Dimension Series K, Open Design, part number GE8-PB.
You can find the detail information about specifications and dimensions on part number GE8-PB.

Variation of this product

Part Number
GE10-PB
GE12-PB
GE14-PB
GE16-PB
GE18-PB
GE20-PB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

13.23 €

1000 4 Days 10100002214250000.027

11.92 €

1000 4 Days 12133002616333000.044

18.38 €

1000 4 Days 14171002819429000.055

21.55 €

1000 4 Days 16214003221536000.081

25.78 €

1000 4 Days 18262003523655000.108

28.91 €

1000 4 Days 20314004025786000.146

Tech Support