Rod End, with External Left-Hand Thread, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design (GAL25-UK)

Rod End, with External Left-Hand Thread, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design GAL25-UK

Product Details:

Manufacturer part number: GAL25-UK

Brand: INA

Price: 60.35

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Dynamic load rating (radial): 51100 N

Outside Diameter Bearing [D]: 42 mm

Width Inner Ring [B]: 20 mm

Basic static load rating, radial [C 0r]: 105000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAL25-UK

Part Number
GAL25-UK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

60.35 €

1000 4 Days 25511004220105000641260.554

Loading...

  1. 1

This page is Rod End, with External Left-Hand Thread, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design, part number GAL25-UK.
You can find the detail information about specifications and dimensions on part number GAL25-UK.

Variation of this product

Part Number
GAL15-UK
GAL17-UK
GAL20-UK
GAL30-UK
GAL6-UK
GAL8-UK
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

33.86 €

1000 4 Days 151780026124160040830.150

35.71 €

1000 4 Days 172250030145650046920.21

43.78 €

1000 4 Days 203130035167560053104.50.307

85.15 €

1000 4 Days 3065900472213900073146.50.891

22.05 €

1000 4 Days 6360014669302146.50.017

22.62 €

1000 4 Days 858501681290024540.033

Tech Support