Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (GAL6-DO)

Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design GAL6-DO

Product Details:

Manufacturer part number: GAL6-DO

Brand: INA

Price: 18.06

Delivery time: 4 Days


Technical Data:

Bore diameter: 6 mm

Dynamic load rating (radial): 3400 N

Outside Diameter Bearing [D]: 14 mm

Width Inner Ring [B]: 6 mm

Basic static load rating, radial [C 0r]: 6930 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAL6-DO

Part Number
GAL6-DO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

18.06 €

1000 4 Days 6340014669300.018

Loading...

  1. 1

This page is Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GAL6-DO.
You can find the detail information about specifications and dimensions on part number GAL6-DO.

Variation of this product

Part Number
GAL12-DO
GAL15-DO
GAL17-DO
GAL20-DO
GAL25-DO
GAL8-DO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

23.11 €

1000 4 Days 12108002210302000.086

29.46 €

1000 4 Days 15169002612416000.150

32.37 €

1000 4 Days 17213003014565000.202

39.20 €

1000 4 Days 20296003516756000.330

52.42 €

1000 4 Days 25483004220883000.6

18.68 €

1000 4 Days 85590168129000.033

Tech Support