Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design (GAL25-DO-2RS)

Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design GAL25-DO-2RS
  • Volume Discount

Product Details:

Manufacturer part number: GAL25-DO-2RS

Brand: INA

Price: 58.54

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Dynamic load rating (radial): 48300 N

Outside Diameter Bearing [D]: 42 mm

Width Inner Ring [B]: 20 mm

Basic static load rating, radial [C 0r]: 88300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAL25-DO-2RS

Part Number
GAL25-DO-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

58.54 €

1000 4 Days 25483004220883000.6

Loading...

  1. 1

This page is Rod End, with External Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design, part number GAL25-DO-2RS.
You can find the detail information about specifications and dimensions on part number GAL25-DO-2RS.

Variation of this product

Part Number
GAL20-DO-2RS
GAL30-DO-2RS
GAL35-DO-2RS
GAL40-DO-2RS
GAL45-DO-2RS
GAL50-DO-2RS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

45.52 €

1000 4 Days 20296003516756000.330
-

83.17 €

1000 4 Days 306230047221190000.87

109.46 €

1000 4 Days 357990055251590001.462

160.88 €

1000 4 Days 409910062281940001.856

218.95 €

1000 4 Days 4512800068322590002.66

268.40 €

1000 4 Days 5015700075353140003.53

Tech Support