Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (GIL20-DO)

Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design GIL20-DO

Product Details:

Manufacturer part number: GIL20-DO

Brand: INA

Price: 41.06

Delivery time: 4 Days


Technical Data:

Bore diameter: 20 mm

Dynamic load rating (radial): 29600 N

Outside Diameter Bearing [D]: 35 mm

Width Inner Ring [B]: 16 mm

Basic static load rating, radial [C 0r]: 75600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIL20-DO

Part Number
GIL20-DO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

41.06 €

1000 4 Days 20296003516756000.357

Loading...

  1. 1

This page is Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GIL20-DO.
You can find the detail information about specifications and dimensions on part number GIL20-DO.

Variation of this product

Part Number
GIL12-DO
GIL15-DO
GIL17-DO
GIL25-DO
GIL30-DO
GIL6-DO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

25.55 €

1000 4 Days 12108002210304000.096

32.42 €

1000 4 Days 15169002612448000.18

35.12 €

1000 4 Days 17213003014565000.248

55.57 €

1000 4 Days 25483004220883000.66

82.02 €

1000 4 Days 306230047221190000.929

20.05 €

1000 4 Days 63400146103000.023

Tech Support