Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design

Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design
Rod end with internal thread, left hand thread, requiring maintenance, sliding contact surface: steel/steel, DIN ISO 12240-4, dimension series E, type F, sealed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIL17-DO-2RS
GIL20-DO-2RS
GIL25-DO-2RS
GIL30-DO-2RS
GIL35-DO-2RS
GIL40-DO-2RS
GIL45-DO-2RS
GIL50-DO-2RS
GIL60-DO-2RS
GIL70-DO-2RS
GIL80-DO-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

40.38 €

1000 4 Days 17213003014565000.250
-

47.25 €

1000 4 Days 20296003516756000.36
-

61.83 €

1000 4 Days 25483004220883000.66
-

87.11 €

1000 4 Days 306230047221190000.98

125.95 €

1000 4 Days 357990055251590001.43

184.03 €

1000 4 Days 409910062281940002.069

251.12 €

1000 4 Days 4512800068322590002.7

291.94 €

1000 4 Days 5015700075353140003.54

514.03 €

1000 4 Days 6024500090444850005.6

729.05 €

1000 4 Days 70313000105495640008.62

928.37 €

1000 4 Days 804020001205569000013.2

Loading...

  1. 1

Tech Support