Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design (GE15-DO-E)

Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design GE15-DO-E
  • Volume Discount

Product Details:

Manufacturer part number: GE15-DO-E

Brand: INA

Price: 6.43

Delivery time: 4 Days


Technical Data:

Bore diameter: 15 mm

Dynamic load rating (radial): 16900 N

Outside Diameter Bearing [D]: 26 mm

Width Inner Ring [B]: 12 mm

Basic static load rating, radial [C 0r]: 77000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE15-DO-E

Part Number
GE15-DO-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

6.43 €

1 Available 4 Days 15169002612770000.026

Loading...

  1. 1

This page is Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Open Design, part number GE15-DO-E.
You can find the detail information about specifications and dimensions on part number GE15-DO-E.

Variation of this product

Part Number
GE110-DO-E
GE20-DO-E
GE25-DO-E
GE30-DO-E
GE35-DO-E
GE40-DO-E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

138.42 €

1 Available 4 Days 1105920001607026900004.71

6.63 €

1 Available 4 Days 203060035161390000.061

7.74 €

1 Available 4 Days 254690042202130000.11

8.78 €

1 Available 4 Days 306270047222850000.14

11.28 €

1 Available 4 Days 358220055253740000.22

13.42 €

1 Available 4 Days 409560062284350000.3

Tech Support