Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design (GE30-DO-2RS-E)

Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design GE30-DO-2RS-E
  • Volume Discount

Product Details:

Manufacturer part number: GE30-DO-2RS-E

Brand: INA

Price: 11.28

Delivery time: 4 Days


Technical Data:

Bore diameter: 30 mm

Dynamic load rating (radial): 51900 N

Outside Diameter Bearing [D]: 47 mm

Width Inner Ring [B]: 22 mm

Basic static load rating, radial [C 0r]: 236000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30-DO-2RS-E

Part Number
GE30-DO-2RS-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

11.28 €

1 Available 4 Days 305190047222360000.14

Loading...

  1. 1

This page is Standard-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Sealed Design, part number GE30-DO-2RS-E.
You can find the detail information about specifications and dimensions on part number GE30-DO-2RS-E.

Variation of this product

Part Number
GE100-DO-2RS-E
GE35-DO-2RS-E
GE40-DO-2RS-E
GE45-DO-2RS-E
GE50-DO-2RS-E
GE60-DO-2RS-E
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

127.37 €

1 Available 4 Days 1005580001507025400004.3

13.74 €

1 Available 4 Days 356720055253060000.22

16.45 €

1 Available 4 Days 408160062283710000.3

19.06 €

1 Available 4 Days 4511400068325220000.41

24.02 €

1 Available 4 Days 5013800075356270000.53

36.72 €

1 Available 4 Days 60240000904410900001

Tech Support