Radial Spherical Plain Bearing, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design (GE6-FW)

Radial Spherical Plain Bearing, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design GE6-FW

Product Details:

Manufacturer part number: GE6-FW

Brand: INA

Price: 14.91

Delivery time: 4 Days


Technical Data:

Bore diameter: 6 mm

Dynamic load rating (radial): 5850 N

Outside Diameter Bearing [D]: 16 mm

Width Inner Ring [B]: 9 mm

Basic static load rating, radial [C 0r]: 14600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE6-FW

Part Number
GE6-FW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Width Outer ring [C]
(mm)
Weight
(kg)

14.91 €

1000 4 Days 658501691460050.010

Loading...

  1. 1

This page is Radial Spherical Plain Bearing, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design, part number GE6-FW.
You can find the detail information about specifications and dimensions on part number GE6-FW.

Variation of this product

Part Number
GE8-FW
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Width Outer ring [C]
(mm)
Weight
(kg)

14.94 €

1000 4 Days 8864019112160060.014

Tech Support