Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Open Design (GE8-FO)

Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Open Design GE8-FO

Product Details:

Manufacturer part number: GE8-FO

Brand: INA

Price: 16.05

Delivery time: 4 Days


Technical Data:

Bore diameter: 8 mm

Dynamic load rating (radial): 10600 N

Outside Diameter Bearing [D]: 19 mm

Width Inner Ring [B]: 11 mm

Basic static load rating, radial [C 0r]: 40800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE8-FO

Part Number
GE8-FO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

16.05 €

1000 4 Days 8106001911408000.014

Loading...

  1. 1

This page is Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series G, Open Design, part number GE8-FO.
You can find the detail information about specifications and dimensions on part number GE8-FO.

Variation of this product

Part Number
GE12-FO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

29.37 €

1000 4 Days 12226002615869000.035

Tech Support