High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Open Design (GE25-DO-HLN)

High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Open Design GE25-DO-HLN
  • Volume Discount

Product Details:

Manufacturer part number: GE25-DO-HLN

Brand: INA

Price: 12.63

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Dynamic load rating (radial): 60500 N

Outside Diameter Bearing [D]: 42 mm

Width Inner Ring [B]: 20 mm

Basic static load rating, radial [C 0r]: 233000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25-DO-HLN

Part Number
GE25-DO-HLN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

12.63 €

1000 4 Days 25605004220233000CN0.109

Loading...

  1. 1

This page is High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Open Design, part number GE25-DO-HLN.
You can find the detail information about specifications and dimensions on part number GE25-DO-HLN.

Variation of this product

Part Number
GE16-DO-HLN
GE17-DO-HLN
GE20-DO-HLN
GE30-DO-HLN
GE35-DO-HLN
GE40-DO-HLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Radial Clearance Weight
(kg)

9.42 €

1000 4 Days 16213003014106000CN0.042

11.85 €

1 Available 4 Days 17260003014100000CN0.042

10.82 €

1000 4 Days 20354003516136000CN0.062

14.34 €

1000 4 Days 30783004722301000CN0.141

18.40 €

1000 4 Days 351010005525388000CN0.218

21.89 €

1000 4 Days 401270006228488000CN0.308

Tech Support