High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Sealed Design (GE25-DO-2RS-HLN)

High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Sealed Design GE25-DO-2RS-HLN
  • Volume Discount

Product Details:

Manufacturer part number: GE25-DO-2RS-HLN

Brand: INA

Price: 17.88

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Dynamic load rating (radial): 54900 N

Outside Diameter Bearing [D]: 42 mm

Width Inner Ring [B]: 20 mm

Basic static load rating, radial [C 0r]: 211000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25-DO-2RS-HLN

Part Number
GE25-DO-2RS-HLN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

17.88 €

1 Available 4 Days 255490042202110000.108

Loading...

  1. 1

This page is High-Performance Radial Spherical Plain Bearing, Requiring Maintenance, Steel/Steel Sliding Contact Surface, Dimension Series E, Sealed Design, part number GE25-DO-2RS-HLN.
You can find the detail information about specifications and dimensions on part number GE25-DO-2RS-HLN.

Variation of this product

Part Number
GE100-DO-2RS-HLN
GE30-DO-2RS-HLN
GE35-DO-2RS-HLN
GE40-DO-2RS-HLN
GE45-DO-2RS-HLN
GE50-DO-2RS-HLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

231.08 €

1 Available 4 Days 1007540001507029000004.265

20.45 €

1 Available 4 Days 307040047222710000.136

24.94 €

1 Available 4 Days 359290055253570000.212

29.82 €

1 Available 4 Days 4011700062284510000.3

31.11 €

1000 4 Days 4515100068325790000.398

43.55 €

1 Available 4 Days 5017900075356900000.533

Tech Support