Linear Plain Bearing Unit, RWU Series, Standard Carriage Type

Linear Plain Bearing Unit, RWU Series, Standard Carriage Type
  • Volume Discount
Carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RWU25-E-HL-V3-G2
RWU25-E-L-V3-G0
RWU25-E-V3-G2
RWU35-E-L-RROC-V3-G2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static Load Rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0Z]
(Nm)
Weight
(kg)

442.52 €

1 Available 4 Days 40481073350082000440120010800.72

530.63 €

1 Available 4 Days 36701073350082000440120010800.85

382.14 €

1 Available 4 Days 36709128000650003507606800.665

760.28 €

1 Available 4 Days 48100148.870000175000150033530002.204

Loading...

  1. 1

Tech Support