Guideway, Flat Full Profile with Two Running Shafts, LFS-FE Series (Part Numbers)

Guideway, Flat Full Profile with Two Running Shafts, LFS-FE Series
  • Volume Discount
Flat solid profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS52X4000-FE-0020-EWL
LFS52X4000-FE-RB-0020-EWL
LFS52X6000-FE-0020-EWL
LFS52X6000-FE-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Coating Weight
(kg)

1,441.38 €

1 Available 4 Days 4000Standard11.98

1,688.91 €

1 Available 4 Days 4000Rustproof design11.98

2,164.08 €

1 Available 4 Days 6000Standard17.99

2,534.32 €

1 Available 4 Days 6000Rustproof design17.98

Loading...

  1. 1

Basic information

Width B(mm) 52 Height H(mm) 18 Length Maximum [l max](mm) 6000
Type With Holes

Tech Support