Guideway, Full Profile with Two Running Shafts, LFS-EE Series (Part Numbers)

Guideway, Full Profile with Two Running Shafts, LFS-EE Series
  • Volume Discount
Solid profile, fixing hole spacing half of E, with two raceway shafts; corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFS52X4000-EE-0020-EWL
LFS52X4000-EE-RB-0020-EWL
LFS52X6000-EE-0020-EWL
LFS52X6000-EE-RB-0020-EWL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L
(mm)
Coating Weight
(kg)

1,675.05 €

1 Available 4 Days 4000Standard17.58

1,920.55 €

1 Available 4 Days 4000Rustproof design17.6

2,520.48 €

1 Available 4 Days 6000Standard26.38

2,717.74 €

1 Available 4 Days 6000Rustproof design26.38

Loading...

  1. 1

Basic information

Width B(mm) 52 Height H(mm) 34 Length Maximum [l max](mm) 6000
Type With Holes

Tech Support