Cylindrical roller bearing N10..-D-TVP-SP-XL, with Cage, Single Row, Non-Locating Bearing, Type N (Part Numbers)

Cylindrical roller bearing N10..-D-TVP-SP-XL, with Cage, Single Row, Non-Locating Bearing, Type N
  • Volume Discount
Super precision cylindrical roller bearings N10..-D-TVP-SP-XL, non-locating bearing, separable, with cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N1011-D-TVP-SP-XL
N1013-D-TVP-SP-XL
N1014-D-TVP-SP-XL
N1024-D-TVP-SP-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Fatigue load limit, radial [C ur]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Limiting Speed for Oil Lubrication [n G Oil]
(1/min)
Weight
(kg)

275.54 €

1 Available 4 Days 9018554800048500790012600148000.391

295.15 €

1 Available 4 Days 10018655300058000950011400134000.453

313.03 €

1 Available 4 Days 110207066000720001060010200120000.63

700.18 €

1 Available 4 Days 1802812016000019600030000600071002.25

Loading...

  1. 1

Tech Support