Cylindrical Roller bearing NU..-XL-MPAX, with Cage, Single Row, Non-Locating Bearing, Type NU (Part Numbers)

Cylindrical Roller bearing NU..-XL-MPAX, with Cage, Single Row, Non-Locating Bearing, Type NU
  • Volume Discount
Cylindrical roller bearing NU..-XL-MPAX, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NU1018-XL-MPAX-C3
NU1036-XL-MPAX-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

186.43 €

1 Available 4 Days 1402490111000124000960045501.4

886.92 €

1 Available 4 Days 280461804250005200004500255010.6

Loading...

  1. 1

Tech Support