Spherical Roller Bearing 213..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore (Part Numbers)

Spherical Roller Bearing 213..-E1, Main Dimensions to DIN 635-2, Cylindrical Bore
  • Volume Discount
Spherical roller bearings 213..-E1, main dimensions to DIN 635-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21310-E1-XL>A
21312-E1-XL-C4
21313-E1-XL-C4
21315-E1-XL-C4
21316-E1-XL-C4
21317-E1-XL>A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(mm)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

81.23 €

1 Available 4 Days 1102750129000130000900054001.281

109.11 €

1000 4 Days 1303160211000226000670041002.06

127.00 €

1000 4 Days 1403365250000270000620036002.496

164.08 €

1000 4 Days 1603775305000325000570037503.689

184.95 €

1000 4 Days 1703980305000325000570040504.48

207.31 €

1 Available 4 Days 1804185345000375000520038005.238

Loading...

  1. 1

Tech Support